IESNA:LM-63-2002
[TEST]P956226
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60733
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7125.9 8922.2 10546.2 11803.3 12828.4 13408.4 13681.2 13778.3 14270.5 15323.9
17063.8 19261.5 21424.6 23152 24663.1 26042.5 26914 27136.6 26600.5 25243.1
22503.1 17766.1 14665.6 12283 9727.9 6843.7 4498.7 3153.8 2461 2125.5
1928 1620.8 1373.1 476.5 232 37.6 0
7125.9 8984.9 10624.5 11903.6 12844.1 13480.5 13806.6 13897.5 14305 15254.9
16863.2 19016.9 21139.3 22926.3 24453 25832.4 26867 27240.1 26898.3 25747.8
23459.2 19082.8 15258.1 12812.8 10289.1 7461.3 4906.3 3310.6 2539.4 2200.8
1946.8 1645.9 1385.7 589.4 247.7 47 0
7125.9 8906.6 10514.8 11806.4 12812.8 13543.2 13947.6 14120.1 14439.8 15292.6
16662.6 18574.9 20612.7 22409 23860.5 25020.5 26108.3 26638.1 26503.3 25584.8
23744.5 20738.1 16530.9 13596.5 11091.6 8351.7 5577.2 3705.6 2740 2276
2009.5 1749.3 1498.5 1144.3 583.1 69 0
7125.9 8906.6 10467.8 11756.3 12831.6 13656.1 14207.8 14496.3 14797.2 15455.6
16474.5 17957.3 19719.2 21409 22769.5 23885.6 24823 25581.6 25785.4 25484.5
24377.8 22324.4 19440.2 16026.1 12812.8 9956.8 6962.8 4458 3041 2313.6
1997 1733.7 1479.7 1178.8 827.6 322.9 0
7125.9 8643.2 10157.4 11480.4 12615.3 13618.5 14417.9 14947.7 15286.3 15806.7
16653.1 17741 19148.6 20581.3 21869.8 22979.6 23882.5 24685 25255.6 25409.2
25105.1 24170.9 22358.9 19618.9 16418 13148.2 9796.9 6458.1 4056.7 2721.2
2075.4 1843.4 1602 1222.7 824.5 257.1 0
7125.9 8505.3 9872.1 11160.6 12351.9 13455.4 14458.6 15251.8 15791 16295.8
16929 17838.2 18891.5 20142.4 21402.7 22656.7 23722.6 24556.5 25186.6 25707
26111.5 25976.7 25409.2 24120.7 21894.9 19010.7 15302 11734.3 7890.8 4871.8
3160.1 2160 1564.4 946.8 476.5 125.4 0
7125.9 8241.9 9430.1 10643.3 11822.1 12978.9 14095 15088.8 15913.3 16574.8
17245.7 17979.3 18785 19788.2 20938.7 22242.9 23584.6 24879.4 26026.8 27036.3
27954.8 28964.3 29418.9 29701 29638.3 28359.3 25917.1 22026.5 16878.9 11433.4
6599.2 3426.6 1749.3 1009.5 492.2 169.3 0
7125.9 8041.3 8994.3 10035.2 11113.6 12132.5 13226.6 14289.4 15311.4 16214.2
17117.1 17954.2 18712.8 19531.1 20390.1 21311.8 22380.8 23590.9 24913.9 26318.4
27851.4 30052.2 31829.7 32914.4 34149.6 35043.1 35159.1 33958.4 30835.9 25782.3
18785 12123.1 6179.1 2520.5 899.7 175.6 0
7125.9 7680.8 8351.7 9129.1 9981.9 10884.7 11803.3 12712.4 13612.2 14537
15505.7 16402.3 17377.3 18396.2 19455.8 20518.6 21697.4 23020.3 24484.4 26142.8
28080.2 31017.7 33933.3 35930.3 38479.1 41479.3 44689.5 46830.7 46373 42062.4
33187.2 21515.5 9126 2787 877.8 181.8 0
7125.9 7618.1 8285.8 9000.6 9806.3 10659 11530.6 12398.9 13257.9 14129.5
14988.5 15878.8 16819.3 17838.2 18891.5 19985.7 21202 22547 24051.8 25766.6
27700.9 30810.8 33748.3 35911.5 38635.8 41905.6 45410.6 47642.7 47219.5 42636.1
32989.7 20173.8 7730.9 2134.9 689.7 156.8 0
7125.9 7379.8 7724.7 8188.6 8749.8 9361.1 9978.7 10627.7 11298.6 11975.7
12659.2 13364.5 14076.2 14828.6 15637.4 16493.3 17433.8 18499.7 19785 21252.2
23039.2 25879.5 28033.2 30158.8 32751.4 35870.7 38798.8 40068.5 38742.4 33685.6
24866.9 13841 3990.9 837 279 62.7 0
7125.9 7204.2 7398.6 7677.6 8063.2 8480.2 8934.8 9401.9 9875.3 10380
10872.2 11345.6 11834.6 12320.6 12834.7 13377.1 13947.6 14640.5 15443 16483.9
17988.7 19857.1 21129.9 22553.2 24255.5 26111.5 27378 26936 24722.7 20571.9
14856.8 7602.4 2479.8 739.9 253.9 59.6 0
7125.9 7047.5 7075.7 7204.2 7414.3 7630.6 7915.9 8198 8477.1 8768.6
9022.5 9251.4 9442.6 9618.2 9740.5 9818.8 9897.2 9950.5 10038.3 10242.1
10731.1 11019.5 11072.8 11179.4 11345.6 11496.1 11085.4 9784.4 7928.4 5875
3994 2263.5 1134.9 479.7 232 81.5 0
7125.9 6718.3 6476.9 6351.5 6339 6389.1 6473.8 6567.8 6633.7 6674.4
6671.3 6592.9 6470.7 6298.2 6069.4 5790.4 5454.9 5106.9 4787.2 4489.3
4182.1 3909.4 3680.5 3492.4 3329.4 3163.2 2956.3 2677.3 2291.7 1774.4
1291.6 949.9 658.4 423.2 241.4 69 0
7125.9 6414.2 5972.2 5777.8 5730.8 5771.5 5859.3 5953.4 6000.4 5987.9
5922 5806 5636.7 5426.7 5182.2 4931.4 4671.2 4411 4153.9 3871.7
3586.4 3329.4 3141.3 3028.4 2984.5 2990.8 2984.5 2896.7 2680.4 2319.9
1765 1216.4 852.7 561.2 279 62.7 0
7125.9 6176 5643 5433 5442.4 5561.5 5693.2 5777.8 5784.1 5727.7
5617.9 5461.2 5276.2 5063 4837.3 4614.7 4379.6 4131.9 3878 3642.9
3464.2 3310.6 3207.1 3141.3 3084.8 3019 2915.6 2809 2677.3 2467.2
2147.5 1686.6 1106.7 611.3 291.6 62.7 0
7125.9 5947.1 5398.5 5257.4 5345.2 5508.2 5636.7 5699.4 5674.4 5577.2
5426.7 5248 5041.1 4837.3 4621 4411 4266.7 4094.3 3878 3705.6
3589.6 3436 3194.6 3003.3 2877.9 2755.7 2630.3 2504.9 2392 2288.6
2166.3 1968.8 1611.4 1235.2 724.2 175.6 0
7125.9 5818.6 5269.9 5191.6 5342 5498.8 5627.3 5665 5605.4 5451.8
5266.8 5056.8 4831 4630.4 4458 4360.8 4244.8 4125.7 4009.7 3752.6
3523.7 3341.9 3160.1 2990.8 2815.2 2661.6 2511.1 2373.2 2229 2062.8
1899.8 1752.5 1536.2 1326.1 928 360.5 0
7125.9 5708.8 5188.4 5179 5345.2 5495.7 5608.5 5621.1 5530.1 5364
5153.9 4922 4715 4523.8 4395.3 4285.6 4144.5 3953.2 3784 3580.2
3423.4 3247.9 3075.4 2918.7 2787 2652.2 2508 2360.7 2188.2 1997
1787 1602 1363.7 1031.4 683.4 285.3 0
7125.9 5646.1 5147.7 5175.9 5357.7 5505.1 5605.4 5586.6 5470.6 5273.1
5028.5 4799.7 4605.3 4458 4389 4222.9 3965.8 3668 3548.8 3448.5
3269.8 3131.9 3012.7 2837.2 2705.5 2602.1 2467.2 2307.4 2116.1 1906.1
1677.2 1576.9 1357.5 887.2 645.8 395 0
7125.9 5633.6 5122.6 5179 5360.9 5511.3 5602.3 5577.2 5436.1 5213.5
4965.8 4740.1 4548.9 4458 4351.4 4141.3 3765.1 3517.5 3454.8 3332.5
3175.8 3006.5 2846.6 2724.3 2649.1 2583.2 2461 2310.5 2128.7 1918.6
1696 1752.5 1398.2 934.2 711.6 263.3 0
7125.9 5633.6 5119.5 5188.4 5364 5514.5 5599.1 5586.6 5448.6 5216.6
4965.8 4737 4545.8 4461.1 4342 4128.8 3736.9 3520.6 3470.5 3329.4
3166.4 2981.4 2849.7 2686.7 2664.8 2583.2 2457.8 2310.5 2141.2 1915.5
1702.3 1727.4 1200.7 965.6 702.2 253.9 0
